GATTS_SendReadRespParams_T
C
typedef struct GATTS_SendReadRespParams_T
{
uint16_t attrLength;
uint8_t responseType;
uint8_t attrValue[BLE_ATT_MAX_MTU_LEN - ATT_READ_RESP_HEADER_SIZE];
} GATTS_SendReadRespParams_T;Description
Structure for sending a GATT Read Response.
Field Documentation
| Field | Description |
|---|---|
| attrLength | Length of the attribute data to be sent in the read response. |
| responseType | Type of read response as defined in ATT opcodes (ATT_READ_RSP or ATT_READ_BLOB_RSP). |
| attrValue | Data buffer containing the attribute value for the read response. |