GATTS_HandleValueParams_T
C
typedef struct GATTS_HandleValueParams_T
{
uint16_t charHandle;
uint16_t charLength;
uint8_t charValue[BLE_ATT_MAX_MTU_LEN - ATT_HANDLE_VALUE_HEADER_SIZE];
uint8_t sendType;
} GATTS_HandleValueParams_T;Description
Structure for sending a GATT Handle Value Notification or Indication.
Field Documentation
| Field | Description |
|---|---|
| charHandle | Characteristic handle for the notification or indication. |
| charLength | Length of the characteristic data to be sent. Maximum is limited by the array size of charValue. |
| charValue | Data buffer containing the characteristic value for notification or indication. |
| sendType | Type of operation (notification or indication) as defined in ATT opcodes (ATT_HANDLE_VALUE_NTF or ATT_HANDLE_VALUE_IND). |