GATTS_SendReadByTypeRespParams_T
C
typedef struct GATTS_SendReadByTypeRespParams_T
{
uint16_t allPairsLength;
uint8_t eachPairLength;
uint8_t attrDataList[BLE_ATT_MAX_MTU_LEN - ATT_READ_BY_TYPE_RESP_HEADER_SIZE];
} GATTS_SendReadByTypeRespParams_T;Description
Structure for sending a GATT Read By Type Response.
Field Documentation
| Field | Description |
|---|---|
| allPairsLength | Total length of all handle-value pairs included in the response. |
| eachPairLength | Length of a single handle-value pair. The response may include multiple pairs of the same length. |
| attrDataList | Buffer containing the list of handle-value pairs in little-endian format to be sent to the client. |