GATT_EvtReadUsingUuidResp_T
C
typedef struct GATT_EvtReadUsingUuidResp_T
{
uint16_t connHandle;
uint8_t attrPairLength;
uint16_t attrDataLength;
uint8_t attrData[BLE_ATT_MAX_MTU_LEN-ATT_READ_BY_TYPE_RESP_HEADER_SIZE];
} GATT_EvtReadUsingUuidResp_T;Description
Structure for GATTC_EVT_READ_USING_UUID_RESP event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle associated with this connection. |
| attrPairLength | Length of each attribute handle-value pair in the list. |
| attrDataLength | Length of the attribute data list in bytes. |
| attrData | Attribute data list containing one or more handle-value pairs in the format: <2-byte Characteristic Value handle> . The number of handle-value pairs is determined by (attrDataLength / attrPairLength). Data is in little-endian format. |