GATTC_DiscoverPrimaryServiceParams_T
C
typedef struct GATTC_DiscoverPrimaryServiceParams_T
{
uint16_t startHandle;
uint16_t endHandle;
uint8_t valueLength;
uint8_t value[ATT_MAX_UUID_SIZE];
} GATTC_DiscoverPrimaryServiceParams_T;Description
Structure for discovering a primary service by UUID.
Field Documentation
| Field | Description |
|---|---|
| startHandle | Starting handle for the service discovery range. |
| endHandle | Ending handle for the service discovery range. |
| valueLength | Length of the service UUID. Use 2 for 16-bit UUIDs and 16 for 128-bit UUIDs. |
| value | Service UUID to discover, in little-endian format. |