8.3.10 I2C

Figure 8-3. I2C - Timing Requirements
Table 8-13. I2C - Timing Specifications
SymbolDescriptionMin.Typ.✝Max.UnitCondition
fSCLSCL clock frequency 0—1000kHzMax. frequency requires system clock at 10 MHz
0—400kHzFor VDD < 2.2V
VIHInput high voltage0.7 × VDD——V
VILInput low voltage——0.3 × VDDV
VHYSHysteresis of Schmitt Trigger inputs0.1 × VDD—0.4 × VDDV
VOLOutput low voltage——0.2 × VDDVIload = 20 mA, Fast mode+
——0.4 × VDDIload = 3 mA, Normal mode, VDD > 2V
——0.2 × VDDIload = 3 mA, VDD ≤ 2V
IOLLow level output current3——mAfSCL ≤ 400 kHz, VOL = 0.4V
20——mAfSCL ≤ 1 MHz, VOL = 0.4V
CBCapacitive load for each bus line——400pFfSCL ≤ 100 kHz
——400pFfSCL ≤ 400 kHz
——550pFfSCL ≤1 MHz
tRRise time for both SDA and SCL——1000nsfSCL ≤ 100 kHz
20—300nsfSCL ≤ 400 kHz
——120nsfSCL ≤1 MHz
tOFOutput fall time from VIHMIN to VILMAX——250ns

fSCL ≤ 100 kHz

10pF < CB < 400 pF
20×(VDD/5.25V)—250ns

fSCL ≤ 400 kHz

10pF < CB < 400 pF
20×(VDD/5.25V)—120ns

fSCL ≤ 1 MHz

10pF < CB < 400 pF
tSPSpikes suppressed by the input filter0—50ns
ILInput current for each I/O pin——1µA0.1×VDD < VI < 0.9×VDD
CICapacitance for each I/O pin——10pF
RPValue of pull-up resistor

(VDD-

VOL(max)) /IOL
—1000 ns/ (0.8473×CB)ΩfSCL ≤ 100 kHz
——300 ns/ (0.8473×CB)ΩfSCL ≤ 400 kHz
——120 ns/ (0.8473×CB)ΩfSCL ≤ 1 MHz
tHD_STAHold time (repeated) Start condition0.6——µsfSCL ≤ 400 kHz
0.26——µsfSCL ≤ 1 MHz
—2.1—TSCLStart
—3.1—TSCLRepeated Start
TLOWLow period of SCL Clock4.7——µsfSCL ≤ 100 kHz
1.3——µsfSCL ≤ 400 MHz
0.5——µsfSCL ≤ 1 MHz
THIGHHigh period of SCL Clock4.0——µsfSCL ≤ 100 kHz
0.6——µsfSCL ≤ 400 kHz
0.26——µsfSCL ≤ 1 MHz
tSU_STASetup time for a repeated Start condition4.7——µsfSCL ≤ 100 kHz
0.6——µsfSCL ≤ 400 kHz
0.26——µsfSCL ≤ 1 MHz
—3—TSCL
tHD_DATData hold time—0—nsSDAHOLD[1:0]= 0x0
30—300nsSDAHOLD[1:0]= 0x1
120—420nsSDAHOLD[1:0]= 0x2
300—900nsSDAHOLD[1:0]= 0x3
tSU_DATData setup time250——nsfSCL ≤ 100 kHz
100——nsfSCL ≤ 400 kHz
50——nsfSCL ≤ 1 MHz
tSU_STOSetup time for Stop condition4——µsfSCL ≤ 100 kHz
0.6——µsfSCL ≤ 400 kHz
0.26——µsfSCL ≤ 1 MHz
—2—TSCL
tBUFBus free time between a Stop and Start condition4.7——µsfSCL ≤ 100 kHz
1.3——µsfSCL ≤ 400 kHz
0.5——µsfSCL ≤ 1 MHz
—2—TSCL

✝ Data in the “Typ.” column is specified at TA = 25°C and VDD = 3.3V unless otherwise specified. These parameters are not tested and are provided for design guidance only.

Note:
  1. I2CFm+ is supported only for values above 2.7V.