8.3.3 Reset Control

Table 8-5. Reset, WDT, Oscillator Start-up Timer, Power-up Timer, Brown-out Detector Specifications
SymbolDescriptionMin.Typ. ✝Max.UnitConditions
tRST*RESET pin pulse-width low to ensure a Reset2.5——μs
RRST_UP *RESET pin pull-up resistor—35—kΩ
TOST(1)Oscillator start-up timer period(1)—1024—cycles

✝ Data in the “Typ.” column is specified at TA = 25°C and VDD = 3.3V unless otherwise noted. These parameters are not tested and are provided for design guidance only.

* These parameters are characterized but not tested in production.

Note:
  1. By design, the Oscillator Start-up Timer (TOST) counts the first 1024 cycles, independent of frequency. To ensure these voltage tolerances, VDD and AVDD must be capacitively decoupled to GND as close to the device as possible. Refer to the Connection for Power Supply section of the Hardware Guidelines section for details.