8.3.6 Memory Programming Specifications

Table 8-9. Memory Programming Specifications
SymbolDescriptionMin.Typ.✝Max.UnitConditions
Data EEPROM Memory Specifications
ED*Data EEPROM byte endurance100k——Erase/Write cycles-40°C≤ TA ≤ +85°C
tD_RETCharacteristic retention—40—Year
VD_RW

VDD for Read or Erase/Write operation

VDDMIN—VDDMAXV
ND_REF*Total Erase/Write cycles before refresh (1)1M4M—Erase/Write cycles-40°C≤ TA ≤ +85°C
tD_CEByte/Multi-byte/Full EEPROM Erasetime—1011.7ms
tD_WREByte Write time—7075μs
tD_BEWByte Erase and Write time—10.07—ms
Program Flash Memory Specifications
EP*Flash memory cell endurance1k——Erase/Write cycles
tP_RETCharacteristic retention—40—Year
VP_RDVDD for Read operationVDDMIN—VDDMAXV
VP_REWVDD for Erase/Write operation2.85(1)—VDDMAXV
tP_CEChip Erase time—1111.6ms
tP_PEPage Erase time—1011.7ms
tP_WRDByte/Word Write time—7075μs

✝ Data in the “Typ.” column is specified at TA = 25°C and VDD = 3.3V, unless otherwise specified. These parameters are not tested and are provided for design guidance only.

* These parameters are characterized but not tested in production.

Note:
  1. The number of times a single location can be erased or written before a full refresh (erase/write) of the EEPROM array is required.