8.3.9 SPI

Figure 8-2. SPI - Timing Requirements
Table 8-12. SPI - Timing Characteristics
SymbolDescriptionMin.Typ. ✝Max.UnitsConditions
fSCK(1)SCK clock frequency——fCLK_PER/2MHz
TSCK(1)SCK period2×TCLK_PER——ns
tSCKWSCK high/low width—0.5×TSCK—ns
tMOSMOSI valid before SCK—0.5×TSCK—ns
tMOHMOSI hold after SCK—0.5×TSCK—ns
tMISMISO setup to SCK—TSCK—ns
tMIHMISO hold after SCK—0—ns

✝ Data in the “Typ.” column is specified at TA = 25°C and VDD = 3.3V unless otherwise specified. These parameters are not tested and are provided for design guidance only.

Note:
  1. These parameters are characterized but not tested in production.