8.3.1 Supply Voltage

Table 8-3. Supply Voltage
SymbolMin.Typ. ✝Max.UnitsConditions
Supply Voltage
VDD3.3V3.1353.33.465V
5V4.7555.25V
Slew Rate——1.5V/µs2.85V≤ VDD ≤ 5.25V
VDD Range for Operating the USB Voltage Regulator
VDDUREG3.9—VDD_MAXVVDDUREG = VDD
Supply Voltage for the USB Transceiver
VUSB—3.3—V
Voltage on VBUS Pin
VBUS2.853.03.15V
Quiescent Input Current of the USB Regulator
IQ—180—µAUSB regulator without load
Input Leakage on the Regulator Output (VUSB Pin)
IVUSBSink current—-10—mAThis applies to the fault condition when the USB regulator output voltage is driven externally at or above VUSB_SINK
Source Current—30—mA3.9≤ VDDU≤ VDD_MAX
Sink Function Trigger Point
VUSB_SINK—6—%Percentage above VUSB
RAM Data Retention(1)
VDR2.85——VDevice in Power-Down mode
Power-on Reset Release Voltage
VPORR2.72.853.05V
tPORR—3—μs
Power-on Reset Re-Arm Voltage
VPORR—2.85—V
tPORR—2.7—μs
VDD Rise Rate to Ensure Internal Power-on Reset Signal
SVDD0.05——V/ms

✝ Data in the “Typ.” column is specified at TA = 25°C and VDD = 3.3V unless otherwise noted. These parameters are not tested and are for design guidance only.

Note:
  1. This is the limit to which VDD can be lowered in a sleep mode without losing RAM data.
Figure 8-1. POR and PORR with Slow Rising VDD
Note: When POR is low, the device is held in Reset.