8.3.2 Power Consumption

Table 8-4. Device Power Consumption
Operating conditions:
  • VDD = 3.3V
  • TA = 25°C
  • System power consumption measured with peripherals disabled and I/O ports driven low, with inputs disabled
SymbolDescriptionMin.Typ.✝UnitsConditions
IDDActive power consumption —4.4mA
IDD_BASE (1)Minimum power consumption—0.65μAPower-Down or Standby mode, with all peripherals disabled.

VDD = 3.3 V

IRSTReset power consumption —170μARESET line pulled low
Note:
  1. Single Supply mode.