6.2.7.7 EXCLUDEALL_ROAM user|host|group|host_group|internet|internet_group| project who

The EXCLUDEALL_ROAM line prevents usage of roaming by a particular user, host, group, host_group, IP address, or project. If you specify group, host_group, or internet_group, it must be defined by a GROUP or HOST_GROUP or INTERNET_GROUP line in the options file. Anyone on the EXCLUDEALL_ROAM list is not allowed to set up roaming licenses.

Portions of the INTERNET address can be specified with a '*' which matches any address, e.g., 172.16.7.*]