6.2.7.8 EXPRESS ON|OFF [product]
The EXPRESS line controls queuing behavior for one or all products. If EXPRESS is turned on for a product, then queued requests which can be satisfied immediately are granted independent of whether other requests are ahead in the queue. If EXPRESS is turned off, then a queued request will always be placed at the end of the queue if it exists.
If the EXPRESS line does not specify a product, it applies to all products. By default, EXPRESS is turned ON for all products in RLM.