6.2.7.14 INCLUDEALL_ROAM user|host|group|host_group|internet|internet_group| project who

The INCLUDEALL_ROAM line allows usage of roaming by a particular user, host, group, host_group, IP address, or project. If you specify group, host_group, or internet_group, it must be defined by a GROUP or HOST_GROUP or INTERNET_GROUP line in the options file. Anyone not on the INCLUDEALL_ROAM list is not allowed to set up roaming for any license.

Portions of the INTERNET address can be specified with a '*' which matches any address, e.g. 172.16.7.*