6.2.7.21 RESERVE num product user|host|group|host_group|internet|internet_group| project who [id=nnn]

The RESERVE line reserves num licenses of product for use by a particular user, host, group, host_group, IP address, or project. If you specify group, host_group, or internet_group, it must be defined by a GROUP or HOST_GROUP or INTERNET_GROUP line in the options file. Note that reservations are subtracted from the number of floating licenses available, and can only be used by the specified user(s).

Portions of the INTERNET address can be specified with a '*' which matches any address, e.g. 172.16.7.*

If specified, the id applies this option to the license with an id of “nnn”.