6.2.7.26 TIMEOUTALL secs

The TIMEOUTALL line sets the inactivity timeout for all licenses to secs seconds. If the application using a product does not contact the license server for secs seconds, the license server will reclaim the license and notify the application that the license was timed out.

Note that a license could have a min_timeout specification, in which case if you specify a TIMEOUTALL value that is lower, the license's timeout will be set to the minimum. The default minimum timeout in RLM is 3600 seconds (1 hour).

If multiple TIMEOUTALL options are specified, the last one will be used. Any TIMEOUT option after the TIMEOUTALL option will be used for that specific product.

If no TIMEOUT or TIMEOUTALL specification is present, the license will never time out.