46.4.1.1 Quadrature Count Mode
In this mode, the QEA/EXTCNT and QEB/DIR/GATE inputs are decoded to generate count pulses and direction information to control the POSxCNT and VELxCNT registers. The INDXxCNTregister counts when a valid edge is detected on INDX input. Figure 46-1 illustrates the timing diagram of the Quadrature Count mode operation.