In this mode, the QEA/EXTCNT input is considered as an external count signal. If the GATEN
bit (QEIxCON<2>) is set, and QEB/DIR/GATE = 0, the QEB/DIR/GATE input
will inhibit the counter signal. If the GATEN bit is cleared, the gate signal does not
affect the counter operation. The default count direction is positive. If the CNTPOL bit
(QEIxCON<3>) is set, the count direction is negative. The following figure illustrates
the timing diagram of an External Count with External Gate mode operation. Figure 46-4. External Count with External Gate
Mode
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.