26.8 Register Description - Mode 0 - 32-Bit Counter
This Register Description section is valid if the RTC is in COUNT32 mode (CTRLA.MODE=0).
This Register Description section is valid if the RTC is in COUNT32 mode (CTRLA.MODE=0).
DS00005998E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.