26.10 Register Description - Mode 1 - 16-Bit Counter
This Register Description section is valid if the RTC is in COUNT16 mode (CTRLA.MODE=1).
This Register Description section is valid if the RTC is in COUNT16 mode (CTRLA.MODE=1).
DS00005998E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.