22.2 Features
- Single Bit Correction and Dual Bit Detection
- Error Interrupt
- Operates Idle and Standby Sleep Mode
- Interrupts Generated by RAMECC Can be Used to Wake-up the Device from the Standby Sleep Mode
DS00005998E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.