27.5.3 Clocks
An AHB clock (CLK_DMAC_AHB) is required to clock the DMAC. This clock can be configured in the Main Clock peripheral (system clock) before using the DMAC, and the default state of CLK_DMAC_AHB can be found in the MCLK.AHBMASK register.
An AHB clock (CLK_DMAC_AHB) is required to clock the DMAC. This clock can be configured in the Main Clock peripheral (system clock) before using the DMAC, and the default state of CLK_DMAC_AHB can be found in the MCLK.AHBMASK register.
DS00005998E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.