2.13.1 Current Monitor

Unless otherwise noted, current monitor performance is specified at 25 °C with nominal power supply voltages, with the output measured using the internal voltage reference with the internal ADC in 12-bit mode and 91 Ksps, after digital compensation. All results are based on averaging over 16 samples.

Table 2-93. Current Monitor Performance Specification
SpecificationTest ConditionsMin.TypicalMax.Units
Input voltage range (for driving ADC over full range)0–480–501–51mV
Analog gainFrom the differential voltage across the input pads to the ADC input—50—V/V
Input referred offset voltageInput referred offset voltage00.10.5mV
–55ºC to +125ºC00.10.5mV
Gain errorSlope of BFSL vs. 50V/V—±0.1±0.7% nom.
–55ºC to +125ºC——±0.7% nom.
Overall AccuracyPeak error from ideal transfer function, 25 °C—±(0.1 +0.25%)±(0.4 +1.5%)mV plus % reading
–55ºC to +125ºC—±(0.1 +0.25%)±(1.5 +1.5%)mV plus % reading
Input referred noise0 VDC input (no output averaging)0.30.40.5mVrms
Common-mode rejection ratio0V to 12VDC common-mode voltage–86–87—dB
Analog settling timeTo 0.1% of final value (with ADC load)
From CM_STB (High)5——µs
From ADC_START (High)5—200µs
Input capacitance—8—pF
Input biased currentCM[n] or TM[n] pad,

–40 °C to +100 °C over maximum input voltage range (plus is into pad)

———
Strobe = 0; IBIAS on CM[n]—0—µA
Strobe = 1; IBIAS on CM[n]—1—µA
Strobe = 0; IBIAS on TM[n]—2—µA
Strobe = 1; IBIAS on TM[n]—1—µA
Power supply rejection ratioDC (0–10 KHz)4142—dB
Incremental operational current monitor power supply current requirements (per current monitor instance, not including ADC or VAREFx)VCC33A—150—µA
VCC33AP—140—µA
VCC15A—50—µA
Note: Under no condition should the TM pad ever be greater than 10 mV above the CM pad. This restriction is applicable only if current monitor is used.