2.13.3 Analog-to-Digital Converter (ADC)

Unless otherwise noted, ADC direct input performance is specified at 25 °C with nominal power supply voltages, with the output measured using the external voltage reference with the internal ADC in 12-bit mode and 500 KHz sampling frequency, after trimming and digital compensation.

Table 2-95. ADC Specifications
SpecificationTest ConditionsMin.Typ.Max.Units
Input voltage range (for driving ADC over its full range)—2.56—V
Gain error—±0.4±0.7%
–55ºC to +125ºC—±0.4±0.7%
Input referred offset voltage—±1±2mV
–55ºC to +125ºC—±1±4mV
Integral non-linearity (INL)RMS deviation from BFSL
12-bit mode—1.71—LSB
10-bit mode—0.601.00LSB
8-bit mode—0.20.33LSB
Differential non-linearity (DNL)12-bit mode—2.4—LSB
10-bit mode—0.800.94LSB
8-bit mode—0.20.23LSB
Signal to noise ratio6264—dB
Effective number of bits (ENOB)
Figure 2-52. EQ 10
–1 dBFS input
12-bit mode 10 KHz9.910—Bits
12-bit mode 100 KHz9.910—Bits
10-bit mode 10 KHz9.59.6—Bits
10-bit mode 100 KHz9.59.6—Bits
8-bit mode 10 KHz7.87.9—Bits
8-bit mode 100 KHz7.87.9—Bits
Full power bandwidthAt –3 dB; –1 dBFS input300——KHz
Analog settling timeTo 0.1% of final value (with 1 KΩ source impedance and with ADC load)—2—µs
Input capacitanceSwitched capacitance (ADC sample capacitor)—1215pF
Cs: Static capacitance (Analog-to-Digital Converter (ADC))
CM[n] input—57pF
TM[n] input—57pF
ADC[n] input—57pF
Input resistanceRin: Series resistance (Analog-to-Digital Converter (ADC))—2—KΩ
Rsh: Shunt resistance, exclusive of switched capacitance effects (Analog-to-Digital Converter (ADC))10——MΩ
Input leakage current–40 °C to +100 °C—1—µA
Power supply rejection ratioDC4453—dB
ADC power supply operational current requirementsVCC33ADCx——2.5mA
VCC15A——2mA
Note: All 3.3V supplies are tied together and varied from 3.0V to 3.6V. 1.5V supplies are held constant.
Figure 2-53. ADC Input Model
Table 2-96. VAREF Stabilization Time
VAREF Capacitor Value (µF)Required Settling Time for 8-Bit and 10-Bit Mode (ms)Required Settling Time for 12-Bit Mode (ms)
0.0111
0.134
0.268
0.31011
0.51720
0.71821
13237
2.26273
3.399117
10275325
22635751
4713181557