2.13.5 Comparator

Unless otherwise specified, performance is specified at 25 °C with nominal power supply voltages. 

Table 2-98. Comparator Performance Specifications
SpecificationTest ConditionsMin.Typ.Max.Units
Input voltage rangeMinimum—0—V
Maximum—2.56—V
Input offset voltageHYS[1:0] = 00

(no hysteresis)

—±1±3mV
Input bias currentComparator 1, 3, 5, 7, 9 (measured at 2.56V)—4060nA
Comparator 0, 2, 4, 6, 8 (measured at 2.56V)—150300nA
Input resistance10——MΩ
Power supply rejection ratioDC (0 – 10 KHz)5060—dB
Propagation delay100 mV overdrive————
HYS[1:0] = 00————
(no hysteresis)—1518ns
100 mV overdrive————
HYS[1:0] = 10————
(with hysteresis)—2530ns
Hysteresis

(± refers to rising and falling threshold shifts, respectively)

HYS[1:0] = 00Typical (25 °C)00±5mV
Across all corners (–55ºC to +125ºC)0—±5mV
HYS[1:0] = 01Typical (25 °C)±3± 16±30mV
Across all corners (–55ºC to +125ºC)0—±36mV
HYS[1:0] = 10Typical (25 °C)±19± 31±48mV
Across all corners (–40 ºC to +100 ºC)±12—±54mV
Across all corners (–55ºC to +125ºC)±5—±54mV
HYS[1:0] = 11Typical (25 °C)±80± 105±190mV
Across all corners (–40ºC to +100ºC)±80—±194mV
Across all corners (–55ºC to +125ºC)±60—±194mV
Comparator current requirements 
(per comparator)VCC33A = 3.3V (operational mode); COMP_EN = 1
VCC33A—150165µA
VCC33AP—140165µA
VCC15A—115µA