2.13.2 Temperature Monitor

Unless otherwise noted, temperature monitor performance is specified with a 2N3904 diode-connected bipolar transistor from National Semiconductor or Infineon Technologies, nominal power supply voltages, with the output measured using the internal voltage reference with the internal ADC in 12-bit mode and 62.5 Ksps. After digital compensation. Unless otherwise noted, the specifications pertain to conditions where the SmartFusion cSoC and the sensing diode are at the same temperature. 

Table 2-94. Temperature Monitor Performance Specifications
SpecificationTest ConditionsMin.TypicalMax.Units
Input diode temperature range—–55—150°C
—233.2—378.15K
Temperature sensitivity——2.5—mV/K
InterceptExtrapolated to 0K—0—V
Input referred temperature offset errorAt 25 °C (298.15K)—±11.5°C
At –55ºC to +125ºC——2°C
Gain errorSlope of BFSL vs. 2.5 mV/K—±12.5% nom.
Overall accuracyPeak error from ideal transfer function—±2±3°C
At –55ºC to +125ºC——±5°C
Input referred noiseAt 25 °C (298.15K) – no output averaging—4—°C rms
At –55ºC to +125ºC——6.5°C rms
Output currentIdle mode—100—µA
Final measurement phases—10—µA
Analog settling timeMeasured to 0.1% of final value, (with ADC load)
From TM_STB (High)5——µs
From ADC_START (High)5—105µs
AT parasitic capacitance———500pF
Power supply rejection ratioDC (0–10 KHz)1.20.7—°C/V
Input referred temperature sensitivity errorVariation due to device temperature
(–40 °C to +100 °C). External temperature sensor held constant.—0.0050.008°C/°C
Temperature monitor (TM) operational power supply current requirements (per temperature monitor instance, not including ADC or VAREFx)VCC33A—200—µA
VCC33AP—150—µA
VCC15A—50—µA
Note: All results are based on averaging over 64 samples.
Figure 2-51. Temperature Error Versus External Capacitance