39.14.17 HSMCI Configuration Register

This register can only be written if the WPEN bit is cleared in the HSMCI Write Protection Mode Register.

Name: HSMCI_CFG
Offset: 0x54
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
    LSYNC   HSMODE 
Access R/WR/W 
Reset 00 
Bit 76543210 
    FERRCTRL   FIFOMODE 
Access R/WR/W 
Reset 00 

Bit 12 – LSYNC Synchronize on the last block

ValueDescription
0

The pending command is sent at the end of the current data block.

1

The pending command is sent at the end of the block transfer when the transfer length is not infinite (block count shall be different from zero).

Bit 8 – HSMODE High Speed Mode

ValueDescription
0

Default bus timing mode.

1

If set to one, the host controller outputs command line and data lines on the rising edge of the card clock. The Host driver shall check the high speed support in the card registers.

Bit 4 – FERRCTRL Flow Error flag reset control mode

ValueDescription
0

When an underflow/overflow condition flag is set, a new Write/Read command is needed to reset the flag.

1

When an underflow/overflow condition flag is set, a read status resets the flag.

Bit 0 – FIFOMODE HSMCI Internal FIFO control mode

When the block length is greater than or equal to 3/4 of the HSMCI internal FIFO size, then the write transfer starts as soon as half the FIFO is filled. When the block length is greater than or equal to half the internal FIFO size, then the write transfer starts as soon as one quarter of the FIFO is filled. In other cases, the transfer starts as soon as the total amount of data is written in the internal FIFO.

ValueDescription
0

A write transfer starts when a sufficient amount of data is written into the FIFO.

1

A write transfer starts as soon as one data is written into the FIFO.