39.14.14 HSMCI Interrupt Disable Register

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Disables the corresponding interrupt.

Name: HSMCI_IDR
Offset: 0x48
Reset: -
Property: Write-only

Bit 3130292827262524 
 UNREOVREACKRCVEACKRCVXFRDONEFIFOEMPTY BLKOVRE 
Access WWWWWWW 
Reset ------- 
Bit 2322212019181716 
 CSTOEDTOEDCRCERTOERENDERCRCERDIRERINDE 
Access WWWWWWWW 
Reset -------- 
Bit 15141312111098 
   CSRCVSDIOWAIT   SDIOIRQA 
Access WWW 
Reset --- 
Bit 76543210 
   NOTBUSYDTIPBLKETXRDYRXRDYCMDRDY 
Access WWWWWW 
Reset ------ 

Bit 31 – UNRE Underrun Interrupt Disable

Bit 30 – OVRE Overrun Interrupt Disable

Bit 29 – ACKRCVE Boot Acknowledge Error Interrupt Disable

Bit 28 – ACKRCV Boot Acknowledge Interrupt Disable

Bit 27 – XFRDONE Transfer Done Interrupt Disable

Bit 26 – FIFOEMPTY FIFO empty Interrupt Disable

Bit 24 – BLKOVRE DMA Block Overrun Error Interrupt Disable

Bit 23 – CSTOE Completion Signal Time out Error Interrupt Disable

Bit 22 – DTOE Data Time-out Error Interrupt Disable

Bit 21 – DCRCE Data CRC Error Interrupt Disable

Bit 20 – RTOE Response Time-out Error Interrupt Disable

Bit 19 – RENDE Response End Bit Error Interrupt Disable

Bit 18 – RCRCE Response CRC Error Interrupt Disable

Bit 17 – RDIRE Response Direction Error Interrupt Disable

Bit 16 – RINDE Response Index Error Interrupt Disable

Bit 13 – CSRCV Completion Signal received interrupt Disable

Bit 12 – SDIOWAIT SDIO Read Wait Operation Status Interrupt Disable

Bit 8 – SDIOIRQA SDIO Interrupt for Slot A Interrupt Disable

Bit 5 – NOTBUSY Data Not Busy Interrupt Disable

Bit 4 – DTIP Data Transfer in Progress Interrupt Disable

Bit 3 – BLKE Data Block Ended Interrupt Disable

Bit 2 – TXRDY Transmit Ready Interrupt Disable

Bit 1 – RXRDY Receiver Ready Interrupt Disable

Bit 0 – CMDRDY Command Ready Interrupt Disable