39.14.2 HSMCI Mode Register
This register can only be written if the WPEN bit is cleared in the HSMCI_WPMR.
| Name: | HSMCI_MR |
| Offset: | 0x04 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| CLKODD | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PADV | FBYTE | WRPROOF | RDPROOF | PWSDIV[2:0] | |||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLKDIV[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 16 – CLKODD Clock divider is odd
This bit is the least significant bit of the clock divider and indicates the clock divider parity.
Bit 14 – PADV Padding Value
PADV may be only in manual transfer.
| Value | Description |
|---|---|
| 0 |
0x00 value is used when padding data in write transfer. |
| 1 |
0xFF value is used when padding data in write transfer. |
Bit 13 – FBYTE Force Byte Transfer
Enabling Force Byte Transfer allow byte transfers, so that transfer of blocks with a size different from modulo 4 can be supported.
| Value | Description |
|---|---|
| 0 |
Disables Force Byte Transfer. |
| 1 |
Enables Force Byte Transfer. |
Bit 12 – WRPROOF Write Proof Enable
Enabling Write Proof allows to stop the HSMCI Clock during write access if the internal FIFO is full. This will guarantee data integrity, not bandwidth.
| Value | Description |
|---|---|
| 0 |
Disables Write Proof. |
| 1 |
Enables Write Proof. |
Bit 11 – RDPROOF Read Proof Enable
Enabling Read Proof allows to stop the HSMCI Clock during read access if the internal FIFO is full. This will guarantee data integrity, not bandwidth.
| Value | Description |
|---|---|
| 0 |
Disables Read Proof. |
| 1 |
Enables Read Proof. |
Bits 10:8 – PWSDIV[2:0] Power Saving Divider
High-Speed Multimedia Card Interface clock is divided by 2(PWSDIV) + 1 when entering Power Saving Mode.
Bits 7:0 – CLKDIV[7:0] Clock Divider
High Speed MultiMedia Card Interface clock (MCCK or HSMCI_CK) is Host Clock (MAIN_CLK) divided by 2 × CLKDIV + CLKODD + 2.