39.14.16 HSMCI DMA Configuration Register

This register can only be written if the WPEN bit is cleared in the HSMCI_WPMR.

Name: HSMCI_DMA
Offset: 0x50
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
        DMAEN 
Access R/W 
Reset 0 
Bit 76543210 
  CHKSIZE[2:0]     
Access R/WR/WR/W 
Reset 000 

Bit 8 – DMAEN DMA Hardware Handshaking Enable

ValueDescription
0

DMA interface is disabled.

1

DMA Interface is enabled.

Note: To avoid unpredictable behavior, DMA hardware handshaking must be disabled when CPU transfers are performed.

Bits 6:4 – CHKSIZE[2:0] DMA Channel Read and Write Chunk Size

The CHKSIZE field indicates the number of data available when the DMA chunk transfer request is asserted.

ValueNameDescription
0 1

1 data available

1 2

2 data available

2 4

4 data available

3 8

8 data available

4 16

16 data available