39.14.8 HSMCI Completion Signal Timeout Register
This register can only be written if the WPEN bit is cleared in the HSMCI_WPMR register.
| Name: | HSMCI_CSTOR |
| Offset: | 0x1C |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CSTOMUL[2:0] | CSTOCYC[3:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bits 6:4 – CSTOMUL[2:0] Completion Signal Timeout Multiplier
This field determines the maximum number of Host Clock cycles that the HSMCI waits between two data block transfers. Its value is calculated by (CSTOCYC x Multiplier).
These fields determine the maximum number of Host Clock cycles that the HSMCI waits between the end of the data transfer and the assertion of the completion signal. The data transfer comprises data phase and the optional busy phase. If a non-DATA ATA command is issued, the HSMCI starts waiting immediately after the end of the response until the completion signal.
Multiplier is defined by CSTOMUL as shown in the following table:
If the data time-out set by CSTOCYC and CSTOMUL has been exceeded, the Completion Signal Time-out Error flag (CSTOE) in the HSMCI Status Register (HSMCI_SR) rises.
| Value | Name | Description |
|---|---|---|
| 0 | 1 |
CSTOCYC x 1 |
| 1 | 16 |
CSTOCYC x 16 |
| 2 | 128 |
CSTOCYC x 128 |
| 3 | 256 |
CSTOCYC x 256 |
| 4 | 1024 |
CSTOCYC x 1024 |
| 5 | 4096 |
CSTOCYC x 4096 |
| 6 | 65536 |
CSTOCYC x 65536 |
| 7 | 1048576 |
CSTOCYC x 1048576 |
Bits 3:0 – CSTOCYC[3:0] Completion Signal Timeout Cycle Number
This field determines the maximum number of Host Clock cycles that the HSMCI waits between two data block transfers. Its value is calculated by (CSTOCYC x Multiplier).