39.14.9 HSMCI Response Register n

Note: The RSP data size can be up to 128 bit. According to the data size, RSP data is available at consecutive addresses ( 0x20, 0x24, 0x28, 0x2C).
Name: HSMCI_RSPRn
Offset: 0x20 + n*0x04 [n=0..3]
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 RSP[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 RSP[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 RSP[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 RSP[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – RSP[31:0] Response