39.14.4 HSMCI SDCard/SDIO Register

This register can only be written if the WPEN bit is cleared in the HSMCI_WPMR register.

Name: HSMCI_SDCR
Offset: 0x0C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 SDCBUS[1:0]    SDCSEL[1:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 7:6 – SDCBUS[1:0] SDCard/SDIO Bus Width

ValueNameDescription
0 1

1 bit

1 -

Reserved

2 4

4 bits

3 8

8 bits

Bits 1:0 – SDCSEL[1:0] SDCard/SDIO Slot

ValueNameDescription
0 SLOTA

Slot A is selected.

1 SLOTB

Reserved

2 SLOTC

Reserved

3 SLOTD

Reserved