39.14.13 HSMCI Interrupt Enable Register
The following configuration values are valid for all listed bit names of this register:
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Enables the corresponding interrupt. |
| Name: | HSMCI_IER |
| Offset: | 0x44 |
| Reset: | - |
| Property: | Write-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| UNRE | OVRE | ACKRCVE | ACKRCV | XFRDONE | FIFOEMPTY | BLKOVRE | |||
| Access | W | W | W | W | W | W | W | ||
| Reset | – | – | – | – | – | – | – |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| CSTOE | DTOE | DCRCE | RTOE | RENDE | RCRCE | RDIRE | RINDE | ||
| Access | W | W | W | W | W | W | W | W | |
| Reset | – | – | – | – | – | – | – | – |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CSRCV | SDIOWAIT | SDIOIRQA | |||||||
| Access | W | W | W | ||||||
| Reset | – | – | – |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NOTBUSY | DTIP | BLKE | TXRDY | RXRDY | CMDRDY | ||||
| Access | W | W | W | W | W | W | |||
| Reset | – | – | – | – | – | – |