57.14 XOSC32 Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = 2.5V to 3.6V (unless otherwise stated)
Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| XOSC32_1 | FOSC_XOSC32 | XOSC32 Oscillator Crystal Frequency | — | 32.768 | — | kHz | XIN32, XOUT32 Secondary Osc |
| XOSC32_3 | CXIN32 | XOSC32 XIN32 parasitic pin capacitance | — | 6.3 | — | pF | — |
| XOSC32_5 | CXOUT32 | XOSC32 XOUT32 parasitic pin capacitance | — | 6.3 | — | pF | — |
| XOSC32_11 | CLOAD_X32 (3) | 32.768 kHz Crystal Load Capacitance | — | — | 12.5 | pF | SUPC_CR.XTALSEL = 1 |
| XOSC32_13 | ESR_X32 | 32.768 kHz Crystal ESR | — | — | 100 | kΩ | SUPC_CR.XTALSEL = 1, Cload = 9 pF |
| XOSC32_14 | — | — | 50 | kΩ | SUPC_CR.XTALSEL = 1, Cload = 12.5 pF | ||
| XOSC32_15 | TOSC32 | TOSC32 = 1/FOSC_XOSC32 | — | 30.5176 | — | µs | See parameter XOSC32_1 for FOSC_XOSC32 value |
| XOSC32_17 | XOSC32_ST (2) | XOSC32 Crystal Start-up Time | — | — | 50800 | 1/LP32K_1 | Fixed counter value of Slow RC |
| XOSC32_19 | FOSC_XCLK32 | Ext Clock Oscillator Input Freq (XIN32 pin) | — | — | 44 | kHz | SUPC_CR.XTALSEL = 0 |
| XOSC32_21 | XCLK32_DC | Ext Clock Oscillator Duty Cycle | 40 | 50 | 60 | % | SUPC_CR.XTALSEL = 0 |
| XOSC32_23 | XCLK32_FST | XIN32 Clock Fail Safe Time-out Period | — | (4) | — | µs | Used with 32K oscillator frequency
monitor (CKGR_MOR.XT32KFME) and error status of PMC_SR.XT32KERR |
|
Note:
| |||||||