7.1.3 FDEVOPT Configuration Register

Note:
  1. Fixed pin option is only available for packages larger than 48-pins.
  2. Refer to the pin diagrams for alternate pin availability.

Legend: r = Reserved bit, R = Readable bit, W = Writable bit

Name: FDEVOPT
Offset: 0x7F3020

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   SPI2PIN      
Access r 
Reset 0 
Bit 76543210 
  BISTDIS ALTI2C2ALTI2C1    
Access R/WR/WR/W 
Reset 111 

Bit 13 – SPI2PIN  SPI 2 Fast I/O Pad Disable bit(1)

ValueDescription
1 SPI2 uses PPS (IO Remap) to make connects with device pins.
0 SPI2 uses direct connections with specified device pins.

Bit 6 – BISTDIS Memory BIST Feature Disable bit

ValueDescription
1 mBIST on Reset feature disabled.
0 mBIST on Reset feature enabled.

Bit 4 – ALTI2C2  Alternate I2C2 Pin Mapping bit(2)

ValueDescription
1 Default location for SCL2/SDA2 pins.
0 Alternate location for SCL2/SDA2 pins (ASCL2/ASDA2).

Bit 3 – ALTI2C1  Alternate I2C1 Pin Mapping bit(2)

ValueDescription
1 Default location for SCL1/SDA1 pins.
0 Alternate location for SCL1/SDA1 pins (ASCL1/ASDA1).