7.1.11 FPED Configuration Register

Name: FPED
Offset: 0x7F40A0

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        ICSPPED 
Access R/W 
Reset 1 

Bit 0 – ICSPPED ICSP Program/Erase Disable bit

Note: UCP write-protect must be set for ICSP inhibit to be enabled.
ValueDescription
1 ICSP Write Inhibit disabled (ICSP erase/writes are enabled)
0 ICSP Write Inhibit enabled (ICSP erase/writes are disabled)