7.1.1 FCP Configuration Register

Legend: R = Readable bit; W = Writable bit

Name: FCP
Offset: 0x7F3000

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     WPUCA[1:0]CRCCP 
Access R/WR/WR/WR/W 
Reset 0111 

Bits 3:2 – WPUCA[1:0] Write Protect bits

ValueDescription
11 UCA1 and UCA2 not write-protected
10 Active partition (at reset) UCA space write-protected
01 UCA1 and UCA2 write-protected
00 Reserved

Bit 1 – CRC Code Protect User Program CRC bit

ValueDescription
1 NVM controller CRC function is disallowed in ICSP mode when code protection is enabled.
0 NVM controller CRC function is allowed in ICSP mode when code protection is enabled.

Bit 0 – CP Code Protect Enable bit

ValueDescription
1 Code protection is disabled.
0 Code protection is enabled.