7.1.5 FPWRM Configuration Register

Legend: R = Readable bit, W = Writable bit

Name: FPWRM
Offset: 0x0x7F3040

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     PWRM[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – PWRM[3:0]

ValueDescription
1111-1011 Core voltage monitor is disabled.
1010 Core voltage monitor is enabled.
1001-0000 Core voltage monitor is disabled.