24.4.5.6.1 Transmit Command Data Structure

The Transmit Command Structure in Target is used to respond with data for a private read command from the Active Controller.

Table 24-27. Transmit Command Data Structure
BitsNameMemory AccessDescription
31:16DATA_LENGTHW

Data Length

This field is used to indicate the data length of the controller read transfer.

15:6RSVDWReserved
5:3TIDW

Transmit Transaction ID. This field is used as the identification tag for the command.

NOTE: TID value '7' is reserved for Vendor Specific CCCs and recommended to avoid setting TID value to 7 for Private transfers.

2:0CMD_ATTRW

Command Attribute defines the Command attribute and its field format.

  • 1-7 - Reserved
  • 0 - Transmit Command without IBI