14.13.4 Interrupt Handling

The CAN FD Protocol module allows the application to handle interrupts efficiently by:

  • Implementing a lookup table using the CxVEC registers.
  • Using the status registers and deciding which interrupt to service first.

The application can also use a combination of these two methods to handle interrupts.