14.13.5 Interrupt Flags

Table 14-15 summarizes all interrupt flags and lists how interrupts are cleared.

Table 14-15. Interrupt Flags
FlagsRegistersCategoriesCleared by Module(1)Cleared by ApplicationRead-Only(2)Description
RFFIF, RFHIF, RFNIFCxFIFOSTAxFIFOXRX FIFO
TFNIF, TFHIF, TFEIFCxFIFOSTAxFIFOXTX FIFO
TXQNIF, TXQEIFCxTXQSTATXQXTransmit Queue
RXOVIFCxFIFOSTAxFIFOXRX Overrun
TXATIFCxFIFOSTAx, CxTXQSTAFIFO, TXQXTX Attempt
TEFFIF, 
TEFHIF, 
TEFNEIFCxTEFSTAFIFOXTEF
TEFOVIFCxTEFSTAFIFOXTEF Overrun
RFIF[31:1]CxRXIFCombinedXAll RX FIFOs
TFIF[31:1]CxTXIFCombinedXAll TX FIFOs
RFOVIF[31:1]CxRXOVIFCombinedXAll RX FIFO Overruns
TFATIF[31:0]CxTXATIFCombinedXAll TX FIFO Attempts
RXIFCxINTMainXRX
TXIFCxINTMainXTX
RXOVIFCxINTMainXRX Overrun
TXATIFCxINTMainXTX Attempt
TEFIFCxINTMainXTEF
IVMIFCxINTMainXInvalid Message
WAKIFCxINTMainXWake-up
CERRIFCxINTMainXCAN Bus Error
MODIFCxINTMainXMode Change
TBCIFCxINTMainXTime Base Counter
SERRIFCxINTMainXSystem Error
SPICRC CxINTMainX
ECCCxINTMainX
Note:
  1. The flags will be cleared when the condition of the FIFO terminates, initiated by the 
UINC bit (CxFIFOCONx[8]).
  2. The flags need to be cleared in the preceding hierarchies.