18.4.2 Demodulation and CIC Filter
The RDCEXC and RDCEXCI outputs from the excitation signal generator are fed to the resolver. The resulting sine and cosine signals from the resolver are then further processed by the CIC filter in coordination with the excitation signal generator and the ADC.