24.4.5.9.1 SDA 100 μs Read Abort Mechanism
Target supports an SDA read detector that releases the SDA to High-Z upon detecting that the SCL is unchanged (toggled) during the Read transfer for the user-programmed I3CxRELSDATIM [RELSDATIM] *peripheral clock.
Upon detecting the read abort condition, the Target application is indicated through the interrupt I3CxINTSTA[SDARELSTA] and enters Halt State to flush the FIFOs and expects the application to resume the Target by programming I3CxCNTRL[RESUME] to ‘1’.