20.18.26 PMC Partial Wake-Up Control Register

This register can only be written if the WPEN bit is cleared in the PMC Write Protection Mode Register.

Name: PMC_SLPWKCR
Offset: 0x0098
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
    SLPWKSR     
Access R/W 
Reset 0 
Bit 2322212019181716 
        ASR 
Access R/W 
Reset 0 
Bit 15141312111098 
    CMD     
Access R/W 
Reset 0 
Bit 76543210 
  PID[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 28 – SLPWKSR Partial Wake-Up Sleep Register

Not all PIDs can be configured with asynchronous partial wake-up.

Only the following PIDs can be configured with asynchronous partial wake-up: FLEXCOM.

ValueDescription
0

The asynchronous partial wake-up function of the peripheral is disabled.

1

The asynchronous partial wake-up function of the peripheral is enabled.

Bit 16 – ASR Activity Status Register

Not all PIDs can be configured with asynchronous partial wake-up.

Only the following PIDs can be configured with asynchronous partial wake-up: FLEXCOM.

ValueDescription
0

The peripheral x is not currently active; the asynchronous partial wake-up function can be activated.

1

The peripheral x is currently active; the asynchronous partial wake-up function must not be activated.

Bit 12 – CMD Command

ValueDescription
0

Read mode.

1

Write mode.

Bits 6:0 – PID[6:0] Peripheral ID

Peripheral ID selection from PID2 to the maximum PID number. This refers to identifiers as defined in the section “Peripheral Identifiers”.