20.18.18 PMC Fast Start-up Mode Register

This register can only be written if the WPEN bit is cleared in the PMC Write Protection Mode Register.

Name: PMC_FSMR
Offset: 0x0074
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 FFLPMFLPM[1:0]LPMSMALXTFARTCALRTTAL 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
          
Access  
Reset  

Bit 23 – FFLPM Force Flash Low-power Mode

ValueDescription
0

The Flash Low-power mode, defined in the FLPM field, is automatically applied when in Wait mode and released when going back to Active mode.

1

The Flash Low-power mode is user defined by the FLPM field and immediately applied.

Bits 22:21 – FLPM[1:0] Flash Low-power Mode

ValueNameDescription
0 FLASH_STANDBY

Flash is in Standby mode when system enters Wait mode

1 FLASH_DEEP_POWERDOWN

Flash is in Deep-Powerdown mode when system enters Wait mode

2 FLASH_IDLE

Idle mode

Bit 20 – LPM Low Power Mode

ValueDescription
0

The WaitForInterrupt (WFI) or the WaitForEvent (WFE) instruction of the processor makes the processor enter Sleep mode.

1

The WaitForEvent (WFE) instruction of the processor makes the system enter Wait mode.

Bit 19 – SMAL Supply Monitor Alarm Enable

ValueDescription
0

The supply monitor alarm has no effect on the PMC.

1

The supply monitor alarm enables a fast restart signal to the PMC.

Bit 18 – XTFA 32KHz Crystal Failure Alarm Enable

ValueDescription
0

The 32KHz Crystal Failure alarm as no effect on the PMC.

1

The 32KHz Crystal Failure alarm enables a fast restart signal to the PMC.

Bit 17 – RTCAL RTC Alarm Enable

ValueDescription
0

The RTC alarm has no effect on the PMC.

1

The RTC alarm enables a fast restart signal to the PMC.

Bit 16 – RTTAL RTT Alarm Enable

ValueDescription
0

The RTT alarm has no effect on the PMC.

1

The RTT alarm enables a fast restart signal to the PMC.