20.18.35 PMC Generic Clock Status Register 3

“GPIDx” refers to identifiers as defined in the section “Peripheral Identifiers”.

The following configuration values are valid for all listed bit names of this register:

0: The corresponding Generic clock is disabled.

1: The corresponding Generic clock is enabled.

Name: PMC_GCSR3
Offset: 0x00D0
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        GPID96 
Access R 
Reset 0 

Bit 0 – GPID96 Generic Clock x Status