20.18.40 PMC PLL Interrupt Status Register 1

Name: PMC_PLL_ISR1
Offset: 0x00F4
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
      OVR2OVR1OVR0 
Access RRR 
Reset 000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      UDR2UDR1UDR0 
Access RRR 
Reset 000 

Bits 16, 17, 18 – OVRx PLLx Overflow

ValueDescription
0

PLL is not in overflow state.

1

PLL has encountered an overflow.

Bits 0, 1, 2 – UDRx PLLx Underflow

ValueDescription
0

PLL is not in underflow state.

1

PLL has encountered an underflow.