20.18.19 PMC Wake-Up Control Register

Name: PMC_WCR
Offset: 0x0078
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
        CMD 
Access R/W 
Reset 0 
Bit 2322212019181716 
       WIPEN 
Access R/WR/W 
Reset 00 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     WKPIONB[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 24 – CMD Command

ValueDescription
0

Read mode.

1

Write mode.

Bit 17 – WIP Wake-up Input Polarity

Defines the active polarity of the selected wake-up input. If the corresponding wake-up input is enabled at the FSTP level, it enables a fast restart signal.

Bit 16 – EN Wake-up Input Enable

ValueDescription
0

The selected wake-up input has no effect on the PMC.

1

The selected wake-up input enables a fast restart signal to the PMC.

Bits 3:0 – WKPIONB[3:0] Wake-up Input Number

Defines which wake-up source is to be modified during a write access (CMD is set to ‘1’) or which wake-up source status is read on the next read access to this register (CMD is set to ‘0’).,

Primary Signal NameWKPIONB
WKUP00
WKUP11
WKUP22
PA23
PA34
PA55
PA96
PA137
PB258
PB99
PB1210
PC711
PC912
PC1413
PC2114
WOD (Wake-up from debug)15