Jump to main content
20.18.32 PMC Generic Clock Status Register 0 “GPIDx” refers to
identifiers as defined in the section “Peripheral Identifiers”.The
following configuration values are valid for all listed bit names of this
register:
0: The corresponding Generic clock is disabled.
1: The corresponding Generic clock is
enabled.
Name: PMC_GCSR0 Offset: 0x00C4 Reset: 0x00000000 Property: Read-only
Bit 31 30 29 28 27 26 25 24 GPID31 GPID24 Access R R Reset 0 0
Bit 23 22 21 20 19 18 17 16 GPID23 GPID16 Access R R Reset 0 0
Bit 15 14 13 12 11 10 9 8 GPID15 GPID14 GPID13 GPID12 GPID11 GPID10 GPID9 Access R R R R R R R Reset 0 0 0 0 0 0 0
Bit 7 6 5 4 3 2 1 0 Access Reset
Bit 31 – GPID31 Generic Clock x
Status
Bits 23, 24 – GPID23, GPID24 Generic Clock x Status
Bits 9, 10, 11, 12, 13, 14, 15, 16 – GPID9, GPID10, GPID11, GPID12, GPID13, GPID14, GPID15,
GPID16 Generic Clock x Status
On this page
Bit 31 – GPID31 Generic Clock x
Status Bits 23, 24 – GPID23, GPID24 Generic Clock x Status Bits 9, 10, 11, 12, 13, 14, 15, 16 – GPID9, GPID10, GPID11, GPID12, GPID13, GPID14, GPID15,
GPID16 Generic Clock x Status
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.